Extech FL700

Waterproof ExStik® Fluoride Meter

Specifically designed for the quick and accurate measurement of fluoride ions in drinking water and other aqueous samples, the ExStik FL700 incorporates a sensing electrode, measuring electronics, and display in one convenient package, making this unit ideal for field or laboratory testing. The FL700 is capable of direct reading of total fluoride from 9.99 ppm or mg/L down to 0.1ppm, and the meter provides automatic temperature compensation (±10 degrees C of calibration temperature). Complete with electrode, TISAB reagent tablets, sensor cap, four 3V button batteries, and 48" (1.2m) neckstrap.

Specifications

General
Fluoride 0.1 to 10ppm
Fluoride Basic Accuracy ±3% rdg
Fluoride Max Resolution 0.1ppm
Temperature (Contact) 32 to 140°F (0 to 60°C)
Temperature (Contact) Basic Accuracy ±1.8°F/1°C
Temperature (Contact) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 1.4 × 6.8 × 1.6" (36 × 173 × 41mm)
IP Rating IP57
Power 4 × 3V button batteries
Warranty 2 years
Weight 7.4oz (210g)

Resources & Support

User Manual

Extech FL700 User Manual

Certification

Extech FL700 Declaration of Conformity

User Manual

Extech FL700 User Manual GB

Quick Start Guide

Extech FL700 Quick Start Guide

Datasheet

Extech FL700 Datasheet

Export Restrictions

Cart

Added to cart