Discontinued

FLIR ONE Gen 2

With the ability to see what the naked eye can’t, the FLIR ONE™ for Android and FLIR ONE for iOS provide thermal images of minute temperature differences, giving users the power to see in the dark, observe invisible heat sources, compare relative temperatures, and see through light fog and smoke. FLIR ONE for Android and Apple products is an attachment that connects to mobile devices via either micro-USB (Android) or lightning connector (Apple).

Specifications

Highlighted
Sensitivity Ability to detect temperature differences as small as 0.18° F (0.1° C)
Operating Temperature 32°F to 95°F (0°C to 35°C)
Imaging & Optical
Sensitivity Ability to detect temperature differences as small as 0.18° F (0.1° C)
Visible Camera VGA (used for FLIR MSX blending)
Power
Battery capacity 350 mA-h FLIR ONE neither consumes power from the connected device battery, nor charges it. When inactive, FLIR automatically switches to low-power mode to maximize its battery life.
Charging Method Lightning connector (Apple) paired with 1A wall charger (charges FLIR ONE only, not device)
Measurement & Analysis
Scene Temperature Range -4°F to 248°F (-20° to 120°C)
General
Device Compatibility Apple products containing a lightning connector: iPhone 7 / iPhone 7 Plus, iPhone SE, iPhone 6 / iPhone 6 Plus, iPhone 5 / iPhone 5s, iPad Air / iPad Air 2, iPad Mini / iPad Mini 3, iPad (4th Generation)
Dimensions (L x W x H) 2.8 inches (72mm) × 1 inch (26mm) × 0.7 inches (18mm)
Weight 29 grams (~1oz)
Environmental & Certifications
Certifications and Standards FCC, CE, RoHS, CAN ICES-3 (B)/NMB-3(B), UL
Operating Temperature 32°F to 95°F (0°C to 35°C)

Resources & Support

Warranty

FLIR ONE Limited Warranty US

Warranty

Flir One Limited Warranty

User Manual

FLIR ONE Android Gen 2 User Manual

User Manual

FLIR ONE iOS Gen 2 User Manual

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions