Discontinued

Extech FM100

Compact Desktop Formaldehyde Monitor

The Extech FM100 is an indoor compact Formaldehyde Monitor with a tilting leg stand. It alternately displays formaldehyde concentration, air temperature, and relative humidity readings which cycles approximately every 6 seconds. The FM100 features both audible and visual alarms, zero recalibration function, manual temperature and relative humidity compensation (adjustable), CH2O calibration function in fresh air, and a low battery indicator. Product is CE certified and has a one year warranty. Complete with universal AC adaptor (including US, EU, UK, and AU plugs), user's manual, and 4 AAA batteries.

Specifications

General
Formaldehyde (CH₂O) 0.00 to 5.00ppm (mg/m³)
Formaldehyde (CH₂O) Basic Accuracy ±5% of reading + 0.03ppm
Formaldehyde (CH₂O) Max Resolution 0.01ppm (mg/m³)
Relative Humidity 20 to 90%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 1%
Temperature (Air) 32 to 122°F (0 to 50°C)
Temperature (Air) Basic Accuracy ±2°F/1°C
Temperature (Air) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 4.4 × 4.3 × 2.1" (113 × 108 × 53mm)
Power 4 × AAA (1.5V) batteries
Warranty 2 years
Weight 5.6oz (159g)

Resources & Support

Datasheet

Extech FM100 Datasheet

Datasheet

FM100_DS_zh-CN

User Manual

Extech FM100 User Manual

Export Restrictions