Discontinued

Extech FM200

Formaldehyde Meter

The Extech FM200 is a handheld Formaldehyde Meter with a detachable probe. This meter simultaneously displays formaldehyde (CH₂O) concentration, air temperature, and relative humidity readings on a large, LCD backlit display. The FM200 features CH₂O calibration function in fresh air, min/max, data hold, auto power off, and low battery indicator functions. Comes complete with a soft tube, sensor with a 64 cm (2.1 ft) cable, 6 AAA batteries, user's manual, and a carrying case.

Specifications

General
Formaldehyde (CH₂O) 0.00 to 5.00ppm
Formaldehyde (CH₂O) Basic Accuracy ±5%
Formaldehyde (CH₂O) Max Resolution 0.01ppm
Relative Humidity 10 to 90%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 0.10%
Temperature (Air) 32 to 122°F (0 to 50°C)
Temperature (Air) Basic Accuracy ±2°F/1°C
Temperature (Air) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 6.1 × 3.4 × 3.2" (15 × 87 × 81mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 5.8oz (165g)

Resources & Support

Datasheet

Extech FM200 Datasheet

User Manual

Extech FM200 User Manual

Export Restrictions