Discontinued

FLIR GF335

Cooled MWIR High-Sensitivity Camera

If you need a mobile camera that can detect extremely subtle temperature differences, the FLIR GF335 Broadband is the camera for you. The GF335 is a high sensitivity, low noise, cooled thermal camera that excels at detecting faint heat signatures. It is well suited to a wide range of applications, including use on test ranges, non-destructive testing, research, and science applications.

High Sensitivity, Low Noise
The GF335 features a cooled 3–5 µm InSb detector that produces razor-sharp, 76,800 (320 x 240) thermal images.
Record to the SD card for playback and analysis from the LCD screen, or transfer to a PC running FLIR ResearchIR.
Choose one-touch automatic focusing or manual focusing, and zero-in on distant targets with the 8x digital zoom.

Specifications

Highlighted
Detector Resolution
Resolution 320 x 240
Detector Pitch 30 µm
Spectral Range 3-5 µm
Detector Type Indium Antimonide (InSB)
Camera f-number f/1.5
Dynamic Range 14-bit
NETD <15 mK
Frame Rate [Full Window] 60Hz
Standard Temperature Range -20°C to 120°C (-4°F to 248°F)
Imaging & Optical
Available Lenses NA
Camera f-number f/1.5
Close-up Lenses/Microscopes NA
Detector Pitch 30 µm
Detector Resolution
Detector Type Indium Antimonide (InSB)
Digital Data Streaming Real-time Radiometric = USB to PC (30 Hz) Real-time Radiometric = Memory Card on Camera (15 Hz) Real-time Non-radiometric = USB to PC Real-time Non-radiometric = Memory Card on Camera
Dynamic Range 14-bit
Frame Rate [Full Window] 60Hz
NETD <15 mK
Resolution 320 x 240
Spectral Range 3-5 µm
Measurement & Analysis
Accuracy ±1°C or ±1% of reading
Standard Temperature Range -20°C to 120°C (-4°F to 248°F)
General
Packaging Size 8.35 kg (18.4 lb.)

Accessories

Resources & Support

User Manual

FLIR GF3xx Series User Manual

Export Restrictions