Extech HD450

Datalogging Heavy Duty Light Meter

Product Variations

The HD450 Light Meter measures from 0 to 40,000Fc and 0 to 400kLux with a 0.01Fc/0.1Lux resolution. Features: 5% accuracy, Peak mode (10µs), Relative mode, Min/Max, Data Hold, backlit LCD display with 40-segment bar graph, and a rugged double molded housing. In addition, the datalogger function can automatically store up to 16,000 readings or manually store/recall up to 99 readings. Comes complete with light sensor with 3ft (1m) cable and protective cover, software with USB cable, hard carrying case and 9V battery.

Automatically stores up to 16,000 readings or manually store/recall up to 99 readings
40,000Fc or 400,000 Lux
Utilizes precision silicon photo diode and spectral response filter

Specifications

General
Cosine and Color Corrected Yes
Light [Foot Candle] 40, 400, 4000, 40kFc
Light [Foot Candle] Basic Accuracy ±5%
Light [Foot Candle] Max Resolution 0.01F
Light [Lux] 400, 4000, 40k, 400kLux
Light [Lux] Basic Accuracy ±5%
Light [Lux] Max Resolution 0.1Lux
Memory 16,000 data points (continuous)/ 99 data points (manual)
PC Interface USB with software included
Additional Details
Certifications HD450-NIST_S: CE, NIST
HD450_S: CE
Dimensions 6.7 × 3.1 × 1.6" (170 × 80 × 40mm)
Power 1 × 9V battery
Warranty 3 years
Weight 13.7oz (390g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech HD450 Software

You must be logged in to download file.

User Manual

Extech HD450 User Manual

Certification

Extech HD450 Declaration of Conformity

Datasheet

Extech HD400-HD450 Datasheet

Datasheet

Extech HD450 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.