Discontinued

Extech HDV-4CAM-5FM

4mm VideoScope Camera Head

The Extech HDV-4CAM-5FM is an optional camera for use with the HDV600 Videoscope series. This 4 mm Camera Head with a Macro lens features a 56° field of view. It has a five meter semi-rigid cable length and a minimum focus distance at 15 mm (0.59 in).

Specifications

General
Camera Head Stainless steel housing
Diameter 4mm (0.157")
Field of view (FOV) 56°
Focus Distance 2 to 6cm (0.79 to 2.36")
LED(s) 4
Length 5m (16')
Light Intensity 1000 Lux at 15mm
Resolution 320 × 240 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

User Manual

Extech HDV-4CAM-5FM User Manual

Datasheet

Extech HDV-xTXx-HDV-xCAM Datasheet

Export Restrictions