Discontinued

Extech HDV-5CAM-1R

5.8mm VideoScope Camera Head

The Extech HDV-5CAM-1R is an optional camera for use with the HDV600 Videoscope series. This 5.8 mm Camera Head with a long depth of field lens features a 65° field of view. It has a one meter, semi-rigid cable length and a minimum focus distance of 15 mm (0.59 in).

Specifications

General
Camera Head Stainless steel housing
Diameter 5.5mm (0.22")
Field of view (FOV) 65°
Focus Distance 6cm to ∞ (2.36" to ∞)
LED(s) 4
Length 1m (3.3')
Light Intensity 3500 Lux at 20mm
Resolution 640 × 480 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

User Manual

Extech HDV-5CAM-1R User Manual

Datasheet

Extech HDV-xTXx-HDV-xCAM Datasheet

Export Restrictions