Discontinued

Extech HDV-5CAM-30FM

5.5mm VideoScope Camera Head

The Extech HDV-5CAM-30FM is an optional camera for use with the HDV600 videoscope series. This 5.5 mm camera head with macro lens features a 65° field of view (FOV). Thirty meter semi-rigid cable length. Minimum focus distance at 15 mm (0.59 in).

Specifications

General
Camera Head Stainless steel housing
Diameter 5.5mm (0.22")
Field of view [FOV] 65°
Focus Distance 2 to 6cm (0.79 to 2.36")
LED[s] 4
Length 30m (98')
Light Intensity 3500 Lux at 20mm
Resolution 640 × 480 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

Datasheet

Extech HDV-xTXx-HDV-xCAM Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.