Discontinued

Extech IR200

Non-Contact Forehead InfraRed Thermometer

The IR200 is ideal for quickly screening individuals for elevated skin temperature. This infrared thermometer has a non-contact design that eliminates the need for replacement probe covers and other supplies. The IR200 is accurate to 0.5°F (0.3°C) with 0.1°F/°C resolution when measuring skin temperatures between 89.6°F to 108.5°F (32.0°C to 42.5°C). Adjustable alarm alerts user visually and audibly when temperature exceeds programmed limit. Optimum measurement distance of 1.9 in. to 5.9 in. (5 to 15 cm). Move the Body/Surface function switch to the Surface position for non-contact surface temperature measurements from 32°F to 140°F (0.0°C to 60.0°C). With a fast response of just 0.5 seconds, users can simply press the trigger and read temperature on the large backlit LCD display. Memory stores up to 32 readings for easy recall. Comes complete with 2 AA (1.5V) batteries and pouch. Note: This thermometer is intended for screening individuals or monitoring an individual for potential elevated skin temperatures. It is not a substitute for a clinical thermometer. Always use a clinical thermometer when high accuracy body temperature measurements are required.

Specifications

Highlighted
Accuracy ±0.5°F/0.3°C
Imaging & Optical
Resolution 0.1°C/°F
Measurement & Analysis
Accuracy ±0.5°F/0.3°C
Camera weight incl battery 6.24oz (177g)
Response 500ms
Power
Battery type 2 AA batteries
Power 2 × AA (1.5V) batteries
General
Dimensions 6.3 × 3.2 × 1.7" (160 × 82 × 42mm)
Weight 6.24oz (177g)
Environmental & Certifications
Certifications CE
Warranty 2 years

Resources & Support

Datasheet

Extech IR200 Datasheet

Certification

Extech IR200 Declaration of Conformity

User Manual

Extech IR200 User Manual