Discontinued

Extech MA200

400A AC Clamp Meter

The Extech MA200 AC Clamp Meter has a 2,000 count LCD display with high accuracy for current measurements. It has a 23 mm (0.9 in) jaw size that accommodates conductors up to 300 MCM. This meter has a continuity beeper and a diode test as well as a data hold and max hold feature. Also, the MA200 has overload protection for all ranges, over range, and low battery indicators. This meter has autoranging with an auto power off function. Complete with test leads, a carrying case, and two AAA batteries.

Specifications

General
AC Current 2, 20, 200, 400A
AC Current Basic Accuracy ±2.5%
AC Current Max Resolution 0.001A
AC Voltage 200mV, 2V, 20V, 200V, 600V
AC Voltage Basic Accuracy ±1.5%
AC Voltage Max Resolution 0.1mV
Continuity ≤30Ω Beeper
DC Voltage 200mV, 2V, 20, 200V, 600V
DC Voltage Basic Accuracy ±1.2%
DC Voltage Max Resolution 0.1mV
Jaw Size 0.9" (23mm), conductors up to 300MCM
Resistance 200Ω, 2kΩ, 20kΩ, 200kΩ, 2MΩ, 20MΩ
Resistance Max Resolution 0.1Ω
Additional Details
Certifications CE, UL
Dimensions 7.9 × 2 × 1.4" (200 × 50 × 35mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 7oz (200g)

Resources & Support

User Manual

Extech MA200 gebruiksaanwijzing

Datasheet

Extech MA200 MA220 Datasheet

User Manual

Extech MA200 User Manual

Certification

Extech MA200 Declaration of Conformity

Export Restrictions