Discontinued

Extech MA220

400A AC/DC Clamp Meter

The Extech MA220 AC/DC Clamp Meter offers high accuracy current measurements and a compact size for measuring in tight locations. The MA220's functions include AC/DC voltage and current (600 V/400 A), capacitance (100 µF), frequency (150 kHz), temperature (-50°C to 1000°C/-58°F to 1830°F), and duty cycle (0.5% to 99.0%). It also has a 4,000 count LCD display, data hold, and auto zero on start up, as well as auto ranging and auto power off functions. This clamp meter has a 23 mm (0.9 in) jaw size that accommodates conductors up to 300 MCM. Comes with test leads, Type K bead wire temperature probe, case, two AAA batteries, and user guide.

Specifications

General
AC Current 40A, 400A
AC Current Basic Accuracy ±3%
AC Current Max Resolution 0.01A
AC Voltage 400mV, 4V, 40V, 400V, 600V
AC Voltage Basic Accuracy 2%
AC Voltage Max Resolution 0.1mV
Capacitance 40nF, 400nF, 4µF, 40µF, 100µF
Capacitance Max Resolution 0.01nF
Continuity ≤30Ω Beeper
DC Current 40A, 400A
DC Current Basic Accuracy ±2.5%
DC Current Max Resolution 0.01A
DC Voltage 400mV, 4V, 40V, 400V, 600V
DC Voltage Basic Accuracy ±1.5%
DC Voltage Max Resolution 0.1mV
Duty Cycle 0.5 to 99.0%
Duty Cycle Max Resolution 0.1%
Frequency 5Hz, 50Hz, 500Hz, 5kHz, 150kHz
Frequency Max Resolution 0.001Hz
Jaw Size 0.9" (23mm), conductors up to 300MCM
Resistance 400Ω, 4kΩ, 40kΩ, 400kΩ, 4MΩ, 40MΩ
Resistance Max Resolution 0.1Ω
Temperature (Type K) Max Resolution -58 to 1830°F (-50 to 1000°C)
Temperature (Type N) Basic Accuracy 1°F/°C
Additional Details
Certifications CE, UL
Dimensions 7.9 × 2 × 1.4" (200 × 50 ×35mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 7oz (200g)

Resources & Support

User Manual

Extech MA220 gebruiksaanwijzing

User Manual

Extech MA220 User Manual

Certification

Extech MA220 Declaration of Conformity

Datasheet

Extech MA200 MA220 Datasheet

Export Restrictions