Discontinued

Extech MA250

200A AC Clamp Meter + NCV

The compact Extech MA250 200 A Clamp Meter offers maintenance technicians, electricians, and DIYers a test instrument that delivers a high level of features at a great price. In addition to a host of core multimeter and current measurement capabilities, it also features a built in, non contact voltage (NCV) detector. The heart of the MA250 is a full function digital multimeter. The measurement functions cover most types of troubleshooting over and above noninvasive current probe measurements. This includes voltage, resistance, capacitance, frequency, duty cycle, diode, and continuity tests. Even measure temperature with the supplied Type K bead wire temperature probe. The MA250 comes with test leads, general purpose Type K bead wire temperature probe, two AAA batteries, carrying case, user manual, and a one year limited warranty.

Specifications

General
AC Current 20A, 200A
AC Current Basic Accuracy ±2.5%
AC Current Max Resolution 0.01A (AC)
AC Voltage 600V
AC Voltage Basic Accuracy ±(1.8% of reading + 8 digits)
AC Voltage Max Resolution 0.1mV
Capacitance 100µF
Capacitance Max Resolution 0.01nF
Continuity Yes
DC Voltage 600V
DC Voltage Basic Accuracy ±(0.8% of reading + 2 digits)
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Duty Cycle 0.1 to 99.9%
Duty Cycle Basic Accuracy ±(1.2% of reading + 2 digits)
Duty Cycle Max Resolution 0.1%
Frequency 10kHz
Frequency Basic Accuracy ±(1.5% of reading + 2 digits)
Frequency Max Resolution 1Hz
Jaw Size 1.2" (30mm), conductors up to 350MCM
Resistance 40.00MΩ
Resistance Max Resolution 0.1Ω
Temperature (Type K) Max Resolution -4 to 1400°F (-20 to 760°C)
Temperature (Type N) ±(3% + 9°F/5°C)
Temperature (Type N) Basic Accuracy 0.1°
Additional Details
Certifications CE, ETL
Dimensions 7.9 × 2.6 × 1.5" (200 × 66 × 37mm)
Display 4000-count segment LCD
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 7.2oz (205g)

Resources & Support

Datasheet

Extech MA250 Datasheet

User Manual

Extech MA250 User Manual

Certification

Extech MA250 Declaration of Conformity

Export Restrictions