Discontinued

Extech MA3010

3000A True RMS AC Flex Clamp Meter

The Extech MA3010 is a 3000A True RMS AC Flex Clamp Meter. The MA3010 features a 25.4 cm (10 in) flexible clamp with LCD monitor. The True RMS measurements are for accurate readings of noisy, distorted, or non-sinusoidal waveforms. Complete with two AAA batteries. UL listed and CAT IV 600V safety rating.

Specifications

General
AC Current 0 to 30.00A, 30.00 to 300.0A, 300.0 to 3000A
AC Current Basic Accuracy ±(3% of reading + 5 digits)
AC Current Max Resolution 0.01A
Jaw Size 10" (25.4cm)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 11 × 4.7 × 1" (280 × 120 × 25mm)
Display 3000-count segment LCD with backlighting
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 2 years
Weight 6oz (170g)

Resources & Support

Datasheet

Extech MA3010-MA3018 Datasheet

User Manual

Extech MA3010 MA3018 User Manual

Certification

Extech MA3010 Declaration of Conformity

Export Restrictions