Discontinued

Extech MG300-ETK

Electrical Troubleshooting Kit

The Extech MG300-ETK Electrical Troubleshooting Kit includes three compact tools that are indispensable at a customer site for electrical installation, troubleshooting, and repair. The first tool in the kit is the MG300, a 13 Function Wireless True RMS Multimeter/Insulation Tester featuring 125 V, 250 V, 500 V, and 1000 V test voltages, plus insulation resistance from 0.001 MOhm to 4000 MOhm and many other functions at a CAT IV 600 V safety rating. The second tool is the 42509 Dual Laser IR Thermometer with Color Alert which measures IR temperature up to 510°C (950°F). The third tool in this kit is the MA430T 400 A True RMS AC/DC Clamp Meter with a built in non contact voltage detector, 6 additional functions, and a CAT III 600 V safety rating.

Resources & Support

Datasheet

Extech MG300-ETK MG302-ETK Datasheet

Export Restrictions