Discontinued

Extech MN16A

Digital Mini MultiMeter

The Extech MN16A is a Digital Mini Multimeter. It measures AC/DC voltage and current, resistance, capacitance, frequency, continuity, diode test, Type K temperature, and duty cycle. In addition, it has an auto power off with disable feature. Measurements are viewed on a large, easy to read LCD display. Product complete with two AAA batteries, general purpose Type K bead wire probe, and test leads.

Specifications

General
AC Current 10A
AC Current Basic Accuracy ±1.8%
AC Current Max Resolution 0.1µA
AC Voltage 600V
AC Voltage Basic Accuracy ±1.5%
AC Voltage Max Resolution 0.1mV
Capacitance 100µF
Capacitance Max Resolution 0.01nF
DC Current 10A
DC Current Basic Accuracy ±1.5%
DC Current Max Resolution 0.1µA
DC Voltage 600V
DC Voltage Basic Accuracy ±1.2%
DC Voltage Max Resolution 1mV
Duty Cycle 0.1 to 99.9%
Duty Cycle Basic Accuracy ±1.2%
Frequency 5MHz
Frequency Basic Accuracy ±1.2%
Frequency Max Resolution 0.001Hz
Resistance 40MΩ
Resistance Max Resolution 0.1Ω
Temperature (Type K) Max Resolution -4 to 1400°F (-20 to 750°C)
Temperature (Type N) ±(3% of reading + 9°F/5°C)
Temperature (Type N) Basic Accuracy 0.1 °
Additional Details
Certifications CE, ETL
Dimensions 5.43 × 2.83 × 1.5" (138 × 72 × 38mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIV - 600V
Warranty 2 years
Weight 5.4oz (153g)

Resources & Support

Certification

Extech MN16A Declaration of Conformity

User Manual

Extech MN16A User Manual

Datasheet

Extech MN15A-MN16A Datasheet

Export Restrictions