Discontinued

Extech MN25

MiniTec™ Digital MultiMeter

The Extech MN25 MiniTec™ Digital Multimeter has a large, 2,000 count LCD display with a 10 A fuse protection. This meter reads the AC/DC voltage and current, resistance, diode, and continuity. It is capable of running a 1.5 V and 9 V battery test function, and it comes with an overload protection feature with the overload indication signal. This rugged, pocket sized meter is manual ranging and runs eight different functions. The MN25 comes complete with a protective holster, stand, one 9 V battery, and the needed test leads.

Specifications

General
AC Current 200 mA, 10 A
AC Current Basic Accuracy ±1.8%
AC Current Max Resolution 1 µA
AC Voltage 200 V, 600 V
AC Voltage Basic Accuracy ±1.5%
AC Voltage Max Resolution 0.1 V
Battery Test 9 V, 1.5 V
Continuity Yes
DC Current 200 mA, 10 A
DC Current Basic Accuracy ±1.2%
DC Current Max Resolution 1 µA
DC Voltage 200 mV, 2000 mV, 20 V, 200 V, 600 V
DC Voltage Basic Accuracy ±0.5%
DC Voltage Max Resolution 0.1 mV
Diode Test Yes
Resistance 200 Ω, 2 kΩ, 20 kΩ, 200 kΩ, 2 MΩ
Resistance Max Resolution 0.1 Ω
Additional Details
Certifications UL
Dimensions 4.8 × 2.4 × 1.6" (122 × 61 × 40 mm)
Power 1 × 9V battery
Safety Category CATII - 600V
Warranty 1 year
Weight 9.17 oz (260 g)

Resources & Support

User Manual

Extech MN25 User Manual

Datasheet

Extech MN25 Datasheet

Export Restrictions