Discontinued

Extech MN30

True RMS AutoSensing™ Multimeter + NCV

The Extech MN30 is a convenient pocket multimeter with an AutoSensing™ feature. The AutoSensing™ feature enables the meter to recognize inputs and automatically switch to the correct mode of operation (i.e. voltage to resistance measurements). The true RMS AC voltage measurement allows for accurate readings regardless of waveforms. The built in, non-contact voltage (NCV) detector allows for quick detection of live voltage. Convenient LED flashlight illuminates dimly lit area.

Specifications

General
AC Voltage 600V
AC Voltage Basic Accuracy ±(1.5% of reading + 3 digits)
AC Voltage Max Resolution 0.01V
Continuity <30Ω (beeper)
DC Voltage 600V
DC Voltage Basic Accuracy ±(1.5% of reading + 3 digits)
DC Voltage Max Resolution 0.01V
Non_Contact Voltage [NCV] Detector 50 to 600VAC
Resistance 1Ω to 10MΩ
Resistance Max Resolution
True RMS Yes
Additional Details
Certifications CE, ETL
Dimensions 4.8 × 2.6 × 1.4" (123 × 65 × 35mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 50V to 600V

Resources & Support

Datasheet

Extech MN30 Datasheet

Certification

Extech MN30 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.