Discontinued

Extech MN42

8 Function Compact MultiMeter + NCV

The compact, manual-ranging Extech MN42 Compact Multimeter is equipped with capabilities a tradesman or technician can use every day, while also perfect for any hobbyist, hacker/maker, or DIYer working on home improvement and A/V projects. Also included is a built in, non contact voltage detector (from 100 VAC to 600 VAC). Freely measure AC/DC voltage, DC current, and resistance, as well as conduct continuity, diode, and battery test. Complete with test leads, 9 V battery, and carrying case.

Specifications

General
AC Voltage 600V
AC Voltage Max Resolution 0.1V
Battery Test 1.5V / 9V
Continuity Yes
DC Current 10A
DC Current Max Resolution 1µA
DC Voltage 600V
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Non-Contact Voltage (NCV) Detector 100 to 600VAC
Resistance 2MΩ
Resistance Max Resolution 0.1Ω
Additional Details
Certifications CE
Dimensions 5.9 × 2.75 × 1.8" (150 × 70 × 48mm)
Display 2000-count segment LCD
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 9oz (255g)

Resources & Support

Datasheet

Extech MN42-MN47 Datasheet

User Manual

Extech MN42 User Manual

Export Restrictions