Discontinued

Extech MO25

Moisture Pen

The Extech MO25 is a lightweight, pen-styled compact moisture meter for wood and building materials. After selecting one of ten moisture levels, the user is signaled via audible alert and LED indicator lights that the object being tested surpasses the given threshold. This moisture pen features a data hold function, battery level check and automatically powers off when not in use. Use on wall board, sheetrock, cardboard, plaster, concrete, and mortar. Complete with two pins (installed), protective cap, built-in pocket clip, and one AAA battery.

Specifications

General
Measurement Principle Electrical resistance
Sensor Type Replaceable threaded contact pins
WME Moisture Content (Pin) 5 to 40%
Additional Details
Certifications CE
Dimensions 5.4 × 1.0 × 0.8" (136 × 25 × 21mm)
Display Dual scale red and green LEDs
Power 1 × AAA (1.5VDC) battery
Warranty 2 years
Weight 1.2oz (33g) without battery

Resources & Support

Certification

Extech MO25 Declaration of Conformity

Datasheet

Extech MO25 Datasheet

User Manual

Extech MO25 User Manual

Export Restrictions