Extech MO260

Combination Pin/Pinless Moisture Meter

The Extech MO260 is a combination pin/pinless moisture meter that can both measure the relative moisture in wood and other building materials using pinless technology and determine percentage of moisture in sheetrock and other materials using the direct pin method. Measurements are displayed on a digital LCD with backlighting and a tri-color LED bargraph. Pinless non-invasive measurement depth to 22 mm (0.75 in) below the surface. Complete with 9V battery, replacement pins, protective cap, and pouch case.

Take relative pinless moisture reading for non-invasive measurement or determine %WME (wood moisture equivalent) using pin sensors
Digital LCD readout with backlighting and tri-color LED bar graph; includes low battery indication
A must-have for analyzing the after-effects of water leakage on floors, behind walls, and in ceilings

Specifications

General
Relative Moisture Content (Pinless) 0 to 99.9
Relative Moisture Content Max Resolution (Pinless) 0.1
Sensor Type Replaceable threaded contact pins, non-penetrating electromagnetic sensor pad
WME Moisture Content (Pin) 6.0 to 94.8%
WME Moisture Content Max Resolution (Pin) 0.10%
Additional Details
Certifications CE
Dimensions 8 × 2.3 × 1.7" (203 × 58.4 × 43.2mm)
Power 1 × 9V battery
Warranty 2 years
Weight 7.2oz (204g)

Resources & Support

Certification

Extech MO260 Declaration of Conformity

User Manual

Extech MO260 User Manual

Datasheet

Extech MO260 Datasheet

Export Restrictions

Cart

Added to cart