Discontinued

Extech MO260-RK

Restoration Kit

The Extech MO260-RK Restoration Kit features the MO260 Combination Pin/Pinless Moisture Meter and the RH490 Precision Hygro-Thermometer. The MO260 monitors moisture in wood and other building materials with virtually no surface damage. Choose from % WME (wood moisture equivalent), pin moisture reading (6.0% to 94.8%), or relative pinless moisture reading for non-invasive measurements. It has a measurement depth of up to 22 mm (0.75 in) below the surface. The digital LCD readout with backlighting also features a tricolor LED bargraph. The RH490 measures temperature, humidity, dew point, wet bulb, and mixing ratio in GPP (grains per kilogram/grains per pound). It features less than 30 second RH response time with 2% RH accuracy and a dual backlit display. The kit is supplied in a hard carrying case that provides protection and organization for the meters and accessories whenever they are needed.

Resources & Support

Datasheet

Extech MO260-RK Datasheet

Export Restrictions