Extech MO265

Combination Pin/Pinless Moisture Meter

The Extech MO265 is a combination pin/pinless moisture meter that can both measure the relative moisture in wood and other building materials using pinless technology and determine percentage of moisture in sheetrock and other materials using the direct pin method. Measurements are displayed on a digital LCD with backlighting and a tri-color LED bargraph. Pinless non-invasive measurement depth to 22 mm (0.75 in) below the surface. In addition, a remote pin probe is included to measure moisture in difficult to access places. Complete with 9-Volt battery, replacement pins, remote pin probe, protective cap, and pouch case.

Take relative pinless moisture reading for non-invasive measurement or determine %WME (wood moisture equivalent) using pin sensors
Digital LCD readout with backlighting and tri-color LED bar graph; includes calibration check and low battery indication
Includes remote pin probe to measure moisture in difficult to access areas

Specifications

General
Relative Moisture Content (Pinless) 0 to 99.9
Relative Moisture Content Max Resolution (Pinless) 0.1
Sensor Type Replaceable threaded contact pins, non-penetrating electromagnetic sensor pad
WME Moisture Content (Pin) 6.0 to 99.9%
WME Moisture Content Max Resolution (Pin) 0.10%
Additional Details
Certifications CE
Dimensions 8 × 2.3 × 1.7" (203 × 58.4 × 43.2mm)
Power 1 × 9V battery
Warranty 2 years
Weight 7.2oz (204g)

Resources & Support

Datasheet

Extech MO265 Datasheet

User Manual

Extech MO265 User Manual

Certification

Extech MO265 Declaration of Conformity

Export Restrictions

Cart

Added to cart