Extech MO280-RK
Restoration Contractor's Kit
The Extech MO280-RK Restoration Contractor's Kit is a complete solution for the restoration contractor. This kit uses pins and pinless meters to better diagnose the amount of moisture content in a certain material. The thermal hygrometer provides a fast and accurate reading of ambient room conditions and GPP calculations. This kit is a supplied in a rugged hard carrying case. The kit features the MO280 Pinless Moisture Meter which displays 0% to 99% moisture from a selection of 10 different wood types. The MO220 Wood Moisture Meter comes with integral pins and a remote pin probe that displays up to 99.9% of the moisture level with 8 different wood types with calibrations for approximately 170 wood species. The kit also includes the RH490 Precision Hygro-Thermometer which has a 2% RH accuracy and a fast 30 second RH response time. Measures humidity, temperature, dew point, wet bulb, GPP and g/kg. The Extech MO280-RK Restoration Contractor's Kit also includes the RHT10 Humidity and Temperature USB Datalogger that records up to 16,000 readings each of RH and temperature. The USB interface and software is included in the kit.
Resources & Support
Datasheet
Extech MO280-RK Datasheet
Export Restrictions