Extech MO50

Compact Pin Moisture Meter

The Extech MO50 is a compact pin moisture meter that can display moisture levels in wood and building materials including wall board, sheetrock, concrete, and mortar. With an audible alert that beeps faster as moisture levels increase, this compact meter is easy to use and understand. The MO50 complete with pins (installed on meter), protective cap, and 9V battery.

Specifications

General
Sensor Type Replaceable threaded contact pins, 0.3" (8mm)
WME Moisture Content (Pin) Wood: 5 to 50%; Other building materials: 1.5 to 33%
WME Moisture Content Max Resolution (Pin) 0.10%
Additional Details
Certifications CE
Dimensions 6.7 × 2.6 × 1.2" (170 × 65 × 30mm)
Power 1 × 9V battery
Warranty 2 years
Weight 4.2oz (120g) battery not included

Resources & Support

Datasheet

Extech MO50 Datasheet

User Manual

Extech MO50 User Manual GB

User Manual

Extech MO50 User Manual

Certification

Extech MO50 Declaration of Conformity

Export Restrictions

Cart

Added to cart