Extech MO750

Soil Moisture Meter

The Extech MO750 Soil Moisture Meter has an integrated 8-inch heavy-duty moisture probe which monitors moisture levels in soil from 0% to 50% and easy 1-handed operation. Meter features a durable, water-resistant housing with a large LCD display, data hold to freeze the readings on the display, and minimum/maximum function. Comes with replaceable moisture probe (MO750-P), 4 AAA batteries, probe sensor cap, and user manual.

Specifications

General
Sensor Type Integrated Contact Probe
WME Moisture Content (Pin) 0 to 50%
WME Moisture Content Max Resolution (Pin) 0.10%
Additional Details
Certifications CE
Dimensions 4.7 × 1.6 × 1.6" (374 × 40 × 40mm)
Power 4 × AAA (1.5V) batteries
Warranty 2 years
Weight 9.4oz (267g)

Resources & Support

Certification

Extech MO750 Declaration of Conformity

Datasheet

Extech MO750 Datasheet

User Manual

Extech MO750 User Manual

User Manual

Extech MO750 User Manual GB

Export Restrictions

Cart

Added to cart