Discontinued

Extech MP530A

MultiPro® High-Performance MultiMeter

The Extech MP530A is a 5000 count, True RMS auto ranging Multimeter that measures AC/DC voltage and current, resistance, temperature, capacitance, and frequency with a 0.08% basic accuracy. Additional features include diode test, continuity check, auto power off, data hold, and low resistance auto lead zero, all on an easy to read, backlit display. Includes protective holster with built-in stand, test leads, Type K bead temperature probe, and 9 V battery.

Specifications

General
AC Current 500µA, 5000µA, 50mA, 500mA, 5A, 10A
AC Current Basic Accuracy ±(0.8% of reading + 4 digits)
AC Current Max Resolution 0.1µA
AC Voltage 50mV, 500mV, 5V, 50V, 500V, 1000V
AC Voltage Basic Accuracy ±(0.8% of reading + 3 digits)
AC Voltage Max Resolution 0.01mV
Capacitance 50nF ,500nF, 5µF, 50µF, 500µF, 9999µF
Capacitance Max Resolution 0.01nF
DC Current 500µA, 5000µA, 50mA, 500mA, 5A, 10A
DC Current Basic Accuracy ±(0.2% of reading + 4 digits)
DC Current Max Resolution 0.1µA
DC Voltage 50mV, 500mV, 5V, 50V, 500V, 1000V
DC Voltage Basic Accuracy ±(0.08% of reading + 2 digits)
DC Voltage Max Resolution 0.01mV
Frequency 5Hz to 125kHz
Frequency Basic Accuracy ±(0.01% of reading + 2 digits)
Frequency Max Resolution 0.001Hz
Resistance 50Ω, 500Ω, 5kΩ, 50kΩ, 500kΩ, 5MΩ, 50MΩ
Resistance Max Resolution 0.01Ω
Temperature (Type K) Max Resolution -58 to 1832 °F (-50 to 1000 °C )
Temperature (Type N) ±(0.3% of reading + 3 digits)
Temperature (Type N) Basic Accuracy 1 °F/ °C
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 7.32 × 3.42 × 1.39" (186 × 87 × 35.5mm)
Power 1 × 9V battery
Safety Category CATIV - 600V
Warranty 2 years
Weight 0.75lb (340g)

Resources & Support

User Manual

Extech MP510A MP530A User Manual

Datasheet

Extech MP510A MP530A Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.