Extech Oyster-15

Oyster™ Series pH/mV/Temperature Meter Kit

Exclusive Oyster design can be used in the lab or in the field. Large LCD built into adjustable "flip up" cover displays pH or mV and Temperature simultaneously. Stores/recalls 25 labeled readings. Auto or manual Temperature compensation. 5 point buffer recognition. Includes meter, neck strap, 9V battery, pH probe, sample buffers (4 and 7pH), and carrying case. Optional RTD Temperature probe.

Exclusive Oyster™ Design can be used in the lab or in the field
Splash proof housing and front panel tactile touch pad to slope and calibrate, rugged design for handheld or benchtop use; neckstrap for "hands-free" operation
Includes Oyster-10 meter, mini pH electrode, calibration buffers (4 and 7pH) and carrying case

Specifications

General
ORP -999mV to 999mV
ORP Basic Accuracy ± 2mV
ORP Max Resolution 1 mV
pH 0.00 to 14.00pH
pH Basic Accuracy ± 0.02pH
pH Max Resolution 0.01pH
Temperature (Contact) 32.0 to 212.0° F
Temperature (Contact) Basic Accuracy + 0.8° F (0.5° C)
Temperature (Contact) Max Resolution 0.0 to 99.9° C
Additional Details
Certifications CE
Dimensions 3.75 × 4.25 × 2" (96 × 108 × 45mm)
Power 1 × 9V battery or optional AC adapter
Warranty 2 years
Weight 12oz (340g)

Resources & Support

Datasheet

Extech Oyster-1x Datasheet

Export Restrictions

Cart

Added to cart