Discontinued

Extech PD20

Thermo-Pedometer

The Extech PD20 is a pocket-sized Pedometer which offers 3D sensor design for detecting motion regardless of orientation. The fully loaded PD20 has many other functions including a step counter, timer, distance meter, speedometer, calorie counter, fat-burning meter, thermometer, and storage memory. Complete with a CR2032 battery, belt clip, and a nylon case with window opening for display viewing.

Specifications

General
Calorie Consumption 0 - 99,999 kcal
Distance 0 - 624.99 mi (0 -999.99 km)
Fat Burned 0 - 35.9 oz. (0 - 999.9g)
Speed 0 - 6.25 mi/h (0 - 10km/h)
Step Count 0 -99,999
Step Count Basic Accuracy ±50 per 1000 steps
Additional Details
Certifications CE
Dimensions 2.20 × 0.63 × 3.15" (56 × 16 × 80 mm)
Power 1 × CR2032 (1.5V) button cell
Warranty 1 year
Weight 1.20 oz (34g)

Resources & Support

Datasheet

Extech PD20 Datasheet

Certification

Extech PD20 Declaration of Conformity

User Manual

Extech PD20 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart