Extech PQ3450

3-Phase Power Analyzer/Datalogger

The Extech PQ3450 is a 3-phase power analyzer/data logger capable of logging up to 30,000 sets of measurements in Excel® format on a removable SD memory card. The product is easy-to-hold with a rugged over molded housing. It features a built-in clock and calendar, 35 parameters, and a CAT III 600V safety rating. Complete with a year warranty, 4 voltage leads with alligator clips, 8 AA batteries, SD card, 100-240 Volt AC adaptor and case. Clamp probes sold separately.

Specifications

General
AC Current up to 3000A (depends on the current clamp probes used)
AC Current Basic Accuracy ±(0.5% of reading)
AC Voltage 600.0V
AC Voltage Basic Accuracy ±(0.5% of reading)
Active Power 9.999MW
Active Power Basic Accuracy ±(1.0% of reading)
Active Power Energy 0.0kWh to 9.999MWH
Active Power Energy Basic Accuracy ±(2.0% of reading)
Apparent Power 9.999MVA
Apparent Power Basic Accuracy ±(1.0% of reading)
Apparent Power Energy 0.0KVAh to 9.999MVAH
Apparent Power Energy Basic Accuracy ±(2.0% of reading)
Frequency 45Hz to 65Hz
Frequency Basic Accuracy ±0.1Hz
Input Range 200mV, 300mV, 500mV, 1V, 2V, 3V (user-selectable)
Input Range Basic Accuracy ±(0.5% of reading)
Memory 30,000 readings (2GB SD memory Card)
Phase -180 ° to +180°
Phase Basic Accuracy ±1°
Power Factor 0.00 to 1.00
Power Factor Basic Accuracy ±0.04
Reactive Power 9.999MVAR
Reactive Power Basic Accuracy ±(1.0% of reading)
Reactive Power Energy 0.0kVARh to 9.999MVARH
Reactive Power Energy Basic Accuracy ±(2.0% of reading)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 8.86 × 4.92 × 2.52" (225 × 125 × 64mm)
Power 8 × AA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 2.2lbs (1010g)

Resources & Support

User Manual

Extech PQ3450 User Manual

Certification

Extech PQ3450 Declaration of Conformity

Datasheet

Extech PQ3450 Datasheet

Export Restrictions

Cart

Added to cart