Discontinued

Extech RD300

Refrigerant Leak Detector

The Extech RD300 Refrigerant Leak Detector detects leakages from air-conditioning units and cooling systems. It is easy to use and ideal for detecting leaks from air-conditioning units and cooling systems that use all standard refrigerants. The multi-colored LED light bar indicates the level of leaking refrigerant detected by the RD300. The built-in, bright LED convenience light located at the sensor tip illuminates dimly lit inspection areas. Complete with leak test bottle, 9 V battery, and protective hard carrying case.

Specifications

General
Gas Detection R‐22, R‐134a, R‐404a, R‐410a, and all CFCs, HCFCs and HFCs
Gas Detection Sensitivity High: 0.25oz/yr (7g/yr); Medium: 0.5oz/yr (14g/yr); Low: 0.99oz/yr (28g/yr)
Probe Length 450mm (18")
Sensor Type Heated Diode
Warm-up Time 90 seconds
Additional Details
Certifications CE
Dimensions 7.2 × 2.8 × 1.6" (184 × 70 × 40mm)
Power 1 × 9V battery
Warranty 2 years
Weight 10.0 oz (280g)

Resources & Support

Datasheet

Extech RD300 Datasheet

User Manual

Extech RD300 User Manual

Certification

Extech RD300 Declaration of Conformity

Export Restrictions