Discontinued

Extech RF10

Portable Sucrose Brix Refractometer (0 to 32%)

The Extech RF10 Portable Sucrose Brix Refractometer measures the concentration of sugar in fruit juice and industrial fluids. Its compact size makes it easy to operate in small locations, and it provides accurate and repeatable measurements on an easy to read scale. It requires only two or three drops of solution and comes with the prism and lens which has a simple focus adjustment. The RF10 comes complete with a case, calibration screwdriver, plastic pipette, and the calibration solution.

Specifications

General
Sucrose 0 to 32% Brix
Sucrose Basic Accuracy ±0.2%
Sucrose Max Resolution 0.2 Brix
Additional Details
Dimensions 6.6 × 1.6 × 1.2" (170 × 40 × 30mm)
Warranty 2 years
Weight 7oz (200g)

Resources & Support

Datasheet

Extech RFxx Datasheet

User Manual

Extech RF10 RF15 User Manual

Export Restrictions