Extech RF11

Portable Sucrose Brix Refractometer (0 to 10%) with ATC

The Extech RF11 is a refractometer that measures the concentration of industrial fluids and sugar in fruit juice. It is both compact and easy to operate. The RF11 requires only 2 or 3 drops of solution and provides accurate and repeatable measurements on an easy to read scale. Prism and lens with a simple focus adjustment and automatic temperature compensation from 10°C to 30°C (50°F to 86°F). Comes complete with case, calibration screwdriver, plastic pipette and calibration solution.

Specifications

General
Sucrose 0 to 10% Brix (10 to 30°C ATC)
Sucrose Basic Accuracy ±0.1%
Sucrose Max Resolution 0.1 Brix
Additional Details
Dimensions 7.5 × 1.6 × 1.2" (190 × 40 × 30mm)
Warranty 2 years
Weight 6.5oz (185g)

Resources & Support

Datasheet

Extech RFxx Datasheet

User Manual

Extech RF11 User Manual

Export Restrictions

Cart

Added to cart