Extech RF12

Portable Brix Refractometer (0 to 18%) with ATC

The Extech RF12 Portable Brix Refractometer measures the concentration of lubricants and cutting fluids. Compact and easy to operate, it requires only 2 or 3 drops of solution and provides accurate and repeatable measurements on an easy to read scale. The RF12 features a prism and lens with a simple focus adjustment and automatic temperature compensation (ATC) from 10°C to 30°C. Comes complete with case, calibration screwdriver, plastic pipette, and calibration solution.

Specifications

General
Sucrose 0 to 18% Brix (10 to 30°C ATC)
Sucrose Basic Accuracy ±0.2%
Sucrose Max Resolution 0.2 Brix
Additional Details
Dimensions 6.7 × 1.6 × 1.2" (170 × 40 × 30mm)
Warranty 2 years
Weight 6.5oz (185g)

Resources & Support

Datasheet

Extech RFxx Datasheet

User Manual

Extech RF12 User Manual

Export Restrictions

Cart

Added to cart