Extech RF15

Portable Sucrose Brix Refractometer (0 to 32%) with ATC

The Extech RF15 measures the concentration of sugar in fruit juice and industrial fluids from 0 to 32 percent Brix, with a maximum resolution of 0.2 percent Brix and automatic temperature compensation. It only requires two or three drops of solution, and the prism and lens with focus adjustment provides simple, repeatable measurements. The RF15 comes complete with case, calibration screwdriver, plastic pipette, and calibration solution.

Specifications

General
Sucrose 0 to 32% Brix (10 to 30°C ATC)
Sucrose Basic Accuracy ±0.2%
Sucrose Max Resolution 0.2 Brix
Additional Details
Dimensions 6.6 × 1.6 × 1.2" (170 × 40 × 30mm)
Warranty 2 years
Weight 7oz (200g)

Resources & Support

Datasheet

Extech RFxx Datasheet

User Manual

Extech RF10 RF15 User Manual

Export Restrictions

Cart

Added to cart