Extech RH200W-T

Wireless Hygro-Thermometer Transmitter

Extech's RH200W-T is a Wireless Hygro-Thermometer Transmitter for the RH200W. You can connect up to 8 wireless transmitters to remotely measure temperature and humidity levels up to 30 m (98 ft) away. Ideal for multi-room environmental monitoring for restaurants, manufacturing facilities, offices, homes, greenhouses, and storage/archive buildings.

Specifications

General
Relative Humidity 1 to 99%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 1%
Temperature (Air) -40 °F to 140 °F (-40 °C to 60 °C)
Temperature (Air) Basic Accuracy ±1.8 °F (1 °C)
Temperature (Air) Max Resolution 0.1°F/°C
Wireless Transmission Frequency 433MHz
Wireless Transmission Range 98ft (30m)
Additional Details
Certifications CE, FC
Dimensions 4.5 × 2.4 × 1.6" (113 × 61 × 39.5mm)
Power 2 × AA (1.5V) batteries
Warranty 1/2 year
Weight 4.8oz (136g)

Resources & Support

Certification

Extech RH200W-T Declaration of Conformity

Export Restrictions

Cart

Added to cart