Discontinued

Extech RH30

Hygro-Thermometer with Humidity Alert

The Extech RH30 Hygro-Thermometer simultaneously measures and displays temperature, relative humidity, and dew point. It allows building managers and homeowners to monitor moisture content in the air in order to prevent mold growth. For mold that thrives in moist conditions and may be found in damp basements, closets, bathrooms, food storage areas, and other interior locations. Comes with desktop stand, two AA batteries, and user manual.

Specifications

General
Relative Humidity 1.0 to 99.0%
Relative Humidity Basic Accuracy ±4% (35 to 75%) otherwise ±5%
Temperature (Air) 14 to 122°F (-10 to 50°C)
Temperature (Air) Basic Accuracy ±1.8°F/1.0°C
Temperature (Air) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 3.7 × 1.0 × 3.7" (95 × 25 × 95)mm
Power 2 × AA (1.5V) batteries
Warranty 2 years
Weight 3.2 oz (90 g)

Resources & Support

Datasheet

Extech RH30 Datasheet

User Manual

Extech RH30 User Manual

Certification

Extech RH30 Declaration of Conformity

Export Restrictions