Extech RH350

Dual Input Hygro-Thermometer Psychrometer

The RH350 displays humidity, dew point, wet bulb, temperature and temperature differential. The triple backlit LCD can be changed to display humidity, temperature, dew point or humidity, temperature and wet bulb or humidity, temperature and Type K thermometer. Can also display the temperature difference between Type K T1 and T2 or air temperature and Type K or Type K and dew point. Advanced features include built-in memory and recall of up to 99 data points, Min/MAX/Average readings from the captured data, data hold and selectable auto power off. Includes 2 Type K temperature probes, and four AAA batteries.

Specifications

General
Dew Point -90.4 to 122 °F (-68.0 to 49.9 °C)
Dew Point Max Resolution 0.1°
Relative Humidity 10 to 90%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.1%
Temperature (Air) -4 to 122 °F (-20 to 50 °C)
Temperature (Air) Basic Accuracy ±1.8 °F/ ±1 °C
Temperature (Air) Max Resolution 0.1°
Temperature (Type K) Max Resolution -328 to 2498 °F (-200 to 1370 °C)
Temperature (Type N) ±0.3% or ±1.8 °F/ ±1 °C
Temperature (Type N) Basic Accuracy 0.1°
Wet Bulb -6.9 to 122 °F (-21.6 to 49.9 °C)
Wet Bulb Max Resolution 0.1°
Additional Details
Certifications RH350-NIST_S: CE, NIST
RH350_S: CE
Dimensions 9 × 2.2 × 1.7" (230 × 57 × 44mm)
Power 4 × AAA (1.5V) batteries
Warranty 2 years
Weight 5.3oz (153g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407752 Manometer Data Acquisition Software and Connector

You must be logged in to download file.

Datasheet

Extech RH350 Datasheet

User Manual

Extech RH350 User Manual

Certification

Extech RH350 Declaration of Conformity

Export Restrictions

Cart

Added to cart