Discontinued

Extech RHT35

USB Humidity/Temperature/Barometric Pressure Datalogger

The Extech RHT35 Datalogger uses a standard USB connection to transfer up to 48,000 readings to a PC with a data and time stamp in PDF or in a spreadsheet format. Additional features include an 8 location logger bookmark, 6 language options, programmable sampling interval, an adjustable alarm, and a password protected security login. The large LCD optimizes viewing, and the smart LED provides color-coded humidity, temperature, and barometric pressure reading status.

Specifications

General
Datalogging Interval 30 seconds to 2 hours
Memory 16,000 points
Pressure (hPa) 300 to 1100 hPa
Pressure (hPa) Basic Accuracy ±3 hPa
Pressure (hPa) Max Resolution 0.1 hPa
Pressure (inHg) 8.9 to 32.5 inHg
Pressure (inHg) Max Resolution 0.1 inHg
Relative Humidity 0.1 to 99.9%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.1%
Temperature (Air) -22 to 158 °F (-30 to 70 °C)
Temperature (Air) Basic Accuracy ±1.0 °F ( ±0.5 °C)
Temperature (Air) Max Resolution 0.1 °
Additional Details
Certifications CE
Dimensions 4.3 × 1.6 × 0.75" (110 × 40 × 19mm)
Power 2 × CR2032 (1.5V) batteries
Warranty 2 years
Weight 1oz (90g)

Resources & Support

User Manual

Extech RHT35 User Manual

Datasheet

Extech RHT30 RHT35 Datasheet

Export Restrictions