Discontinued

FLIR RS6700

Range & Scientific Infrared Camera

The RS6700 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. RS6700 cameras are rugged, high performance, full-featured radiometric instruments that can survive the harshest of environments .

Rugged, High-performance Science Camera
Dual-FOV optics and fast autofocus help you track fast, distant targets, while the sensitive 640 x 512 detector highlights temperature variations.
Multiple independent video outputs include industry-standard Camera Link™, Gigabit Ethernet and composite video (NTSC or PAL).
Advanced sync and trigger features allow user to choose from internal clock, external BNC input, IRIG time, or software trigger.

Specifications

Highlighted
Detector Resolution
Resolution 640 × 512
Detector Pitch 15 µm
Spectral Range 3.0 – 5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f-number f/4.0
Dynamic Range 14-bit
NETD <25 mK typical
Frame Rate [Full Window] Programmable 0.0015 Hz to 125 Hz
Max Frame Rate [at Min Window]
Integration Time 480 ns to full frame
Focus Automatic or Manual (Motorized)
Imaging & Optical
Camera f-number f/4.0
Close-up Lenses/Microscopes NA
Detector Pitch 15 µm
Detector Resolution
Detector Type FLIR indium antimonide (InSb)
Digital Data Streaming Simultaneous Gigabit Ethernet and Camera Link
Digital Zoom 1x, 2x, 4x
Dynamic Range 14-bit
Focus Automatic or Manual (Motorized)
Frame Rate [Full Window] Programmable 0.0015 Hz to 125 Hz
Image Time Stamp Internal IRIG-B Decoder Clock / TSPI Accurate Time Stamp
Integration Time 480 ns to full frame
Lens 50 mm/250 mm
NETD <25 mK typical
On Camera Image Storage None
Operability >99.8% (>99.95% typical)
Overlay Customizable
Palette Selectable 8-bit
Pixel Clock 50 MHz
Radiometric Data Streaming Gigabit Ethernet (GigE Vision), Camera Link Base Fiber
Readout Modes Asynchronous integrate while read, asynchronous integrate then read
Readout Type Snapshot
Resolution 640 × 512
Sensor Cooling Closed-cycle rotary
Spectral Range 3.0 – 5.0 µm
Standard Video NTSC or PAL composite
Subwindow Modes Flexible windowing (steps of 16 columns, 4 rows)
Measurement & Analysis
Accuracy NA
Automatic Gain Control Manual, Linear, Plateau equalization, ROI, DDE
Communication & Data Storage
Command and Control Gigabit Ethernet, (not Genicam compliant), USB, RS-232, Camera Link
Synchronization Modes Sync In, Sync Out
General
Size (L x W x H) 560 mm length × 230 mm diameter (22 in. length × 9 in. diameter)
Weight 11.6 kg (25.5 lbs)
Power
Power 24 VDC (<41 W steady state, 112 W with heaters on)
Environmental & Certifications
Detection Zones 40 g, 11 msec 1/4 sine pulse / 4.3 g RMS random vibration, all 3 axes
Mounting 5 × 1/4" – 20
Operating Temperature Range -20°C to 50°C (-4 to 122°F)

Accessories

Resources & Support

Datasheet

FLIR RS6700 Datasheet

Export Restrictions