Discontinued

RSX-F

Thermal fire sensor for rolling stock

The FLIR RSX-F is an intelligent sensor which uses thermal and visual imaging for advanced fire detection, seat occupancy detection and CCTV monitoring. The compact and discrete design allows for easy and flexible installation even when limited space is available.

Thermal and visual sensor for improved passenger safety
The FLIR RSX-F uses a thermal sensor with on-board fire detection algorithms to detect a fire quicker than conventional methods.
FLIR RSX-F is also capable of measuring the seat occupancy in a passenger train.
The FLIR RSX-F sensor is especially built for quick and easy installation on train coaches, even when limited space is available.

Specifications

Communications
compression - thermal H.264, MPEG-4, MJPEG
Compression - Visible H.264, MPEG-4, MJPEG
Connectivity Power line communication Network connectivity & outputs via TI BPL2
Electrical
Input Voltage 12 - 42V AC/DC via TI BPL2
Power Consumption 3 W
Environmental
Detection Zones EN50155 T2
EMC EN 50121-3-2
Enclosure EN45545 HL3
IP Rating IP65
Temperature Range -44° to 60°C (-47.2° to 140°F)
Imaging & Optical
Detector Type Focal Plane Array (FPA), uncooled VOx microbolometer, LWIR sensor
Frame Rate 9 FPS
HFOV - Thermal 95°
HFOV - Visual 95°
Resolution - Thermal 160 x 120
Resolution - Visual 1920 x 1080 HD color CMOS
Spectral Range 8 to 14 µm
Regulatory
Safety EN50122

Resources & Support

Datasheet

RSX F Datasheet

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions