Discontinued

Saros™ DH-390 Dome

Multi-Spectral Intrusion Solution

The FLIR Saros™ DH-390 Dome combines multiple traditional perimeter protection technologies into a unified solution that delivers accurate, actionable alerts and verified alarm data. The Saros DH-390 includes multiple FLIR Lepton thermal sensors, a 1080p camera, IR and visible LED illuminators, advanced onboard analytics, two-way audio, and digital I/Os. FLIR Saros enables businesses to implement reliable, state-of-the-art outdoor intrusion detection in a cost-effective manner by minimizing the equipment required and reducing false alarms.

Outdoor perimeter protection you can rely on
Multiple technologies in one device reduce operation costs.
Thermal sensors see at night, enabling analytics to limit false alarms.
The Saros Dome is engineered to reduce exposure to remote security attacks.

Specifications

General
Aspect ratio 16:9 (visible)
Day/Night Mode Automatic with White light and NIR (auto selecting based on event)
Measurement & Analysis
Thermal Sensitivity <50mK
Thermal Camera
Array Format (NTSC) 320×120 native, 1280×640 VividIR
Aspect ratio 16:9 (visible)
f-number Thermal: f/1.1
Field of View - Thermal 2x Lepton 3.5, HFOV 57° each, Min. Stitched HFOV 90°
Pixel Pitch 12 µm
Thermal Frame Rate
Visible Camera
Aspect ratio 16:9 (visible)
Backlight Compensation Yes
f-number Thermal: f/1.1
Visible Sensor 1920 × 1080, 2.1MP, 1/2.8"
White Balance Automatic

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Saros Dome Firmware Version 1.0.3.P11

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Brochure

FLIR-Saros-DH-390-Brochure

Datasheet

FLIR Saros DH-390 DOME Datasheet

AE Spec

Saros DH-390 AE Specification 427-0100-00

User Manual

FLIR Saros DH 390 Dome User Manual

Firmware Release Note

FLIR Saros Dome Firmware Release Notes V1.0.3.P11

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Brochure

FLIR Global Oil and Gas Industry Brochure

Selection Guide

FLIR Security Product Matrix Selection Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms