Discontinued

FLIR SC6100

MWIR Science-Grade Camera

The versatile FLIR SC6000 Series cameras give you high speed and high resolution imagery in a package that’s easy to use yet flexible in configurations for just about any scientific or research application.

Specifications

Highlighted
Resolution 640 x 512
Detector Pitch 25 µm
Spectral Range 3.0 - 5.0 µm or 1.5 - 5.0 µm
Detector Type Indium Antimonide (InSb)
Camera f-number NA
Dynamic Range 14-bit
NETD <20 mK (18 mK typical)
Frame Rate [Full Window] Programmable 0.0015 Hz to 126 Hz
Max Frame Rate [at Min Window] 35.112 kHz (64 x 4)
Integration Time 10 µsec to 687 sec
Standard Temperature Range -20°C to 350°C
Optional Temperature Range Up to 1,500°C Up to 2,000°C
Imaging & Optical
Available Lenses NA
Camera f-number NA
Detector Pitch 25 µm
Detector Type Indium Antimonide (InSb)
Digital Data Streaming Simultaneous Gigabit Ethernet and Camera Link
Dynamic Range 14-bit
Frame Rate [Full Window] Programmable 0.0015 Hz to 126 Hz
HD Video NA
Image Time Stamp Internal IRIG-B Decoder Clock / TSPI Accurate Time Stamp
Integration Time 10 µsec to 687 sec
Max Frame Rate [at Min Window] 35.112 kHz (64 x 4)
NETD <20 mK (18 mK typical)
Resolution 640 x 512
Spectral Range 3.0 - 5.0 µm or 1.5 - 5.0 µm
Subwindow Modes User-Defined
Measurement & Analysis
Accuracy ±1°C or ±1% of reading valid for 0°C to 3000°C on standard lens & filter configurations only
Optional Temperature Range Up to 1,500°C Up to 2,000°C
Standard Temperature Range -20°C to 350°C
Communication & Data Storage
Analog Video NTSC, PAL, S-Video, SVGA
Synchronization Modes Genlock; IRIG-B; Sync In, Sync Out
Environmental & Certifications
Operating Temperature Range -20°C to 50° C (-4°F to 122°F)

Export Restrictions