Discontinued

Flir SC7300L

Science-Grade Longwave MCT Infrared Camera

The FLIR SC7300L is a thermal imager with high sensitivity, accuracy, spatial resolution, and speed. It is specifically designed for academic and industrial R&D applications as well as integrators who need a flexible camera at an affordable cost. The longwave camera features 320 x 256 pixel resolution and a Mercury Cadmium Telluride (MCT) detector. It comes with a removable, motorized 4-position filter wheel, allowing imaging of events in a select part of the electromagnetic spectrum.

State-of-the-art infrared technology for R&D / Science
Works seamlessly together with FLIR ResearchIR Max software enabling intuitive viewing, recording, and advanced processing of thermal data.
Delivers thermal images at a much higher frame rate — up to a speed of 23 kHz
Integration time is adjustable to nanoseconds, and the external triggering feature allows synchronization of the image capture to fleeting events.

Specifications

Highlighted
Resolution 320 x 256
Detector Pitch 30 µm
Spectral Range 7.7 - 9.3 µm
Detector Type Mercury Cadmium Telluride (MCT)
NETD <25 mK (20 mK Typical)
Imaging & Optical
Detector Pitch 30 µm
Detector Type Mercury Cadmium Telluride (MCT)
NETD <25 mK (20 mK Typical)
Operability >99.5%
Readout Snapshot (4 Channel)
Readout Modes Asynchronous Integrate Then Read
Resolution 320 x 256
Sensor Cooling Internal Sterling
Spectral Range 7.7 - 9.3 µm
Well Capacity 37/12 M electrons

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.