The FLIR Scion® OTM captures clear thermal imaging and leverages a refined user interface to quickly detect objects of interest in complete darkness and through glaring light or haze. Built around FLIR’s powerful Boson core, the Scion OTM produces 9 or 60 Hz thermal imaging and records geotagged video and still images for playback long after the day is done. A rugged, IP67-rated housing and intuitive controls allow single-hand operation in harsh weather conditions, maintaining reliable thermal imaging in the most demanding outdoor environments.

Revisit every wildlife encounter in sharp thermal imaging with internal and microSD® expandable memory
Polished menus allow quick thermal palette adjustments and provide easy access to new features such as picture-in-picture zoom, video recording, and GPS functionality.
The advanced image processing of FLIR’s Boson® thermal core and a vivid OLED display offer superb, unwavering vision in challenging environments.

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Scion firmware

You must be logged in to download file.

User Manual

Scion User Manual

Quick Start Guide

Scion Quick Start Guide

Datasheet

FLIR Scion OTM Maritime Datasheet

Brochure

Maritime Thermal Vision Recreational Brochure

Datasheet

FLIR Scion OTM 60Hz Datasheet

Datasheet

FLIR Scion OTM 9HZ Datasheet

Application Story

How the Flir Scion Makes For a Stronger First Step in Power Line Inspections

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Tech Note

Your Perfect Palette

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us