Extech SD700

Barometric Pressure/Humidity/Temperature Datalogger

SD700 records data to SD card in Excel format. Displays Barometric Pressure in 3 units of measure: hPa, mmHg, and inHg. Triple LCD simultaneously displays Barometric Pressure, Temperature, and Relative Humidity. Datalogger date/time stamps and stores readings on an SD card in Excel format for easy transfer to a PC. Selectable data sampling rate from 5, 10, 30, 60, 120, 300, 600 seconds. Complete with (6) AAA batteries, SD memory card, Universal AC adapter, and mounting bracket.

Displays Barometric Pressure in 3 units of measure: hPa, mmHg, and inHg
Triple LCD simultaneously displays Barometric Pressure, Temperature, and Relative Humidity
Datalogger date/time stamps and stores readings on an SD card in Excel® format

Specifications

General
Memory 20M data using 2G SD card
Pressure (hPa) 10 to 1100 hPa
Pressure (hPa) Max Resolution 0.1 hPa
Pressure (inHg) 0.29 to 3248 inHg
Pressure (inHg) Max Resolution 0.01inHg
Pressure (mmHg) 7.5 to 825.0 mmHg
Pressure (mmHg) Max Resolution 0.1mmHg
Relative Humidity 10 to 90%
Relative Humidity Basic Accuracy ±(4% of reading + 1%)
Relative Humidity Max Resolution 0.10%
Temperature (Air) 32 to 122 °F (0 to 50 °C)
Temperature (Air) Basic Accuracy ±1.5 °F (0.8 °C)
Temperature (Air) Max Resolution 0.1 °F(°C)
Additional Details
Certifications CE
Dimensions 5.2 × 3.1 × 1.3" (132 × 80 × 32mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 10oz (285g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

User Manual

Extech SD700 User Manual

Datasheet

Extech SD700 Datasheet

Certification

Extech SD700 Declaration of Conformity

User Manual

Extech SD700 User Manual GB

Export Restrictions

Cart

Added to cart