Discontinued

Extech SD900

3-Channel DC Current Datalogger

Extech's SD900 allows technicians to easily monitor and record DC mA values from 3 external sensors, transducers, and other sources using one meter. It also stores the time and date of when readings are taken. The logger features a large triple LCD display and records data on an SD card in an Excel®-ready format for easy transfer to a PC for analysis, trending, and archiving. Complete with six AAA batteries, SD memory card, Univeral AC Adaptor with multi-plugs (US, EU, UK, AUS), 3 input connect sockets, and mounting bracket.

Specifications

General
DC Microcurrent 0 to 20mA
DC Microcurrent Basic Accuracy ±(0.5% of reading + 0.02mA)
DC Microcurrent Max Resolution 0.01mA
Memory Approx. 2.7M readings using 4GB SD memory card
Additional Details
Certifications CE, NIST
Dimensions 5.2 × 3.1 × 1.3" (132 × 80 × 32mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 7oz (199g)

Resources & Support

Datasheet

Extech SD900 Datasheet

User Manual

Extech SD900 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.