Extech SDL600

Sound Level Meter/Datalogger

The SDL600 records data on an SD card in Excel format. High accuracy ±1.4dB meets ANSI and IEC 61672-1 Type 2 standards. 30 to 130dB measurement range. Auto or Manual ranging. AC analog output for connection to an analyzer or recorder. Large backlit LCD display. Stores 99 readings manually and 20M readings via 2G SD card. Datalogger date/time stamps and stores readings on an SD card in Excel format for easy transfer to a PC. User programmable sampling rate from 1 to 3600 seconds. Featuring Min/Max, Data Hold, and Auto Power Off functions. Complete with 6 AA batteries, SD Card, wind screen, and hard carrying case.

Specifications

General
Analog Output AC
Frequency Bandwidth 31.5 to 8000Hz
Memory 20M data records using 2G SD card
Response Time Fast/Slow
Sound Range (dB) 30 to 130dB (3 ranges)
Sound Range (dB) Basic Accuracy ±1.4dB
Weighting A,C
Additional Details
Certifications SDL600-NIST_S: CE, NIST
SDL600_S: CE
Dimensions 9.8 × 2.9 × 1.9" (250 × 73 × 48mm)
Power 6 × AA (1.5V) batteries
Warranty 3 years
Weight 18.3oz (520g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

User Manual

Extech SDL600 User Manual

Certification

Extech SDL600 Declaration of Conformity

Datasheet

Extech SDL600 Datasheet

Export Restrictions

Cart

Added to cart