Discontinued

FLIR Si124-LD Plus

Industrial Acoustic Imaging Camera for Compressed Air Leak Detection

8 949,00 € ex. VAT

10 738,80 € inc. approx. VAT (20 %)

The FLIR Si124-LD Plus is an easy-to-use, stand-alone system for locating and quantifying pressurized leaks in compressed air systems. This lightweight, one-handed solution is designed to help maintenance, manufacturing, and engineering professionals identify air leaks up to 10 times faster than with traditional methods. Built with 124 microphones, the Si124-LD Plus produces a precise acoustic image that visually displays ultrasonic information, even in loud, industrial environments. The acoustic image is overlaid in real time on a digital camera picture, allowing you to accurately pinpoint the source of the sound. The Si124-LD Plus features a plugin that enables you to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-LD Plus can help facilities save money on utility bills and delay the expense of installing new compressors.

Available in additional models which include: the Si124-PD for electric utility applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.

Accurately detect and measure small compressed air and gas leaks (from 0.016 l/min to 0.004 l/min) up to 10 times faster with sound imaging, Auto Distance, and Auto Filtering features
Minimize excess utility costs, equipment failures, and downtime by ensuring proper air pressure to pneumatic equipment and quantifying leak size to understand how much energy was lost
Quantify leak severity in real time with this lightweight, smart tool that you can operate with one hand and minimal training

Specifications

Highlighted
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Distance From 0.3 m (1 ft) up to 130 m (430 ft)
Leak Rate In typical industrial environment:
•>0.011 l/min @ 3 bar from 3 m (10 ft) •>0.024 l/min @ 3 bar from 10 m (33 ft) Absolute minimum detection in quiet environment: 0.004 l/min @ 1.2 bar from <1 m (3.0 ft)
Imaging & Optical
Camera software update Automatic over Wi-Fi
Digital Camera FOV 62° × 49°
Video Frame Rate 25 fps
Video Image Resolution 800 × 480
Zoom 2x Digital zoom
Measurement & Analysis
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Bandwidth 2 kHz to 65 kHz, adjustable range
Distance From 0.3 m (1 ft) up to 130 m (430 ft)
Leak Rate In typical industrial environment:
•>0.011 l/min @ 3 bar from 3 m (10 ft) •>0.024 l/min @ 3 bar from 10 m (33 ft) Absolute minimum detection in quiet environment: 0.004 l/min @ 1.2 bar from <1 m (3.0 ft)
User Interface
Display Size: 5 in. 800 × 480
Input Device Resistive touchscreen
Languages Czech, Danish, Dutch, English, Estonian, Finnish, French, German, Greek, Hungarian, Italian, Indonesian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Simplified Chinese, Spanish, Swedish, Thai, Traditional Chinese, Turkish, Vietnamese
Power On Indicator LED (red)
Power
Battery Li-Ion rechargeable battery pack (RRC 2040): 10.8 VDC, 3.35 Ah, 36.2 Wh

Usage: Up to 2.5 h (depends on ambient conditions)

Charge time: Approximately 2 h

Max output: 12.6 VDC 4A
Battery Charger Input: 19-26 VDC, 2.8 A, Max output: 17.4 VDC, 4.8 A
Battery weight 0.17 kg (0.37 lb)
Internal Battery Li-ion 6 Wh
Power Input Nominal input voltage 12 VDC, Max input: 15 VDC 2.5 A
Environmental & Certifications
Operating Temperature Range -10°C to 50°C (14°F to 122°F)
Protection Class IP51
Relative Humidity Recommended 0 to 90%
Storage Temperature Range -20°C to 70°C (-4°F to 158°F)
Warranty http://www.flir.com/warranty/
General
Battery Size 85 × 59 × 22 mm (3.34 × 2.31 × 0.86 in)
Accessories
Software FLIR Acoustic Camera Viewer (free web-based analysis and simple acoustic reporting), FLIR Thermal Studio Suite (offline, desktop software with advanced capabilities including thermal and acoustic images on the same page)

Resources & Support

Note: For additional Si124-Series support resources, please visit Support.FLIR.com

Datasheet

FLIR Si124-LD Plus Compressed Air Cordless Datasheet

User Manual

FLIR Si124 User Manual

Warranty

FLIR Solutions Acoustic Camera Limited Warranty

Application Story

Leak Detection in Compressed Air Systems: Air Power East Case Study

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart