Discontinued

Extech SL10

Pocket Series Sound Meter

The Extech SL10 Pocket Series Sound Meter is easy to use and easy to stow. Keep one handy for whenever you need to take a quick sound level measurement. It measures sound level from 40 dB to 130 dB with a frequency weighting for human hearing and fast response time of 125 ms. Complete with 9 V battery.

Specifications

General
Frequency Bandwidth 31.5Hz to 8KHz
Microphone Condenser, 0.5"
Response Time 125 milliseconds
Sound Range (dB) 40 to 130dB
Sound Range (dB) Basic Accuracy ±3.5dB (under 94dB reference conditions)
Sound Range (dB) Max Resolution 0.1dB
Weighting A
Additional Details
Certifications CE
Dimensions 8.3 × 2.2 × 1.3" (210 × 55 × 32mm)
Display 4-digit (4000 count) backlit LCD
Power 1 × 9V battery
Warranty 2 years
Weight 4.8oz (135g)

Resources & Support

Certification

Extech SL10 Declaration of Conformity

User Manual

Extech SL10 User Manual

Datasheet

Extech AN10 LT10 RH10 SL10 Datasheet

Export Restrictions